This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot Gravity Analog ORP Sensor Meter PRO
SEN-19546

DFRobot Gravity Analog ORP Sensor Meter PRO

SKU: SEN-19546

DFRobot Gravity Analog ORP Sensor Meter PRO is an upgraded version of Industrial Gravity: ORP Sensor Meter For Arduino.

Out of stock
SKU
SEN-19546

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Gravity Analog ORP Sensor Meter PRO is an upgraded version of Industrial Gravity: ORP Sensor Meter For Arduino. The ORP probe employs platinum indicator electrode and silver-silver chloride reference electrode, which makes it available for 24-hour online ORP monitoring and greatly enhances product durability. The new signal converter adds a more stable voltage reference so that the sensor readings would be no longer affected by supply voltage fluctuations. Besides, there are screws, copper columns, and waterproof connectors included in the accessory packet to help conveniently build up the ORP monitoring system.

Features & Specs

  • Type: Analog ORP Sensor
  • Operating Supply Voltage: 0.5 V to 4.5 V
  • For Use With: ORP Monitoring
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: + 5 C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot Gravity Analog ORP Sensor Meter PRO
DFRobot Gravity Analog ORP Sensor Meter PRO SEN-19546
$141.95 retail price.

Available Discounts

  • $134.85 | 25+ units
  • $127.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing