This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot Gravity Analog pH Sensor
SEN-19366

DFRobot Gravity Analog pH Sensor

SKU: SEN-19366

DFRobot Gravity Analog pH Sensor is specifically designed to measure the pH of the solution and reflect the acidity or alkalinity.

Out of stock
SKU
SEN-19366

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Gravity Analog pH Sensor is specifically designed to measure the pH of the solution and reflect the acidity or alkalinity. This secondary generation pH meter pro sensor is an upgraded version of the pH meter pro V1 that greatly improves the precision and user experience. The onboard voltage regulator chip supports the wide voltage supply range of 3.3V to 5.5V, which is compatible with 5V and 3.3V main control board. The gravity analog pH sensor is used in various applications such as aquaponics, aquaculture, and environmental water testing.

Features & Specs

  • pH probe:
  • Laboratory grade probe typ2e
  • 0~14 detection range
  • 5°C to 60°C temperature range
  • 7±0.5 zero point
  • <2min response time
  • <250MΩ internal resistance
  • 0.5 years (depending on the frequency of use) probe life

  • 100cm cable length
  • Signal conversion board (transmitter) V2
  • 3.3V~5.5V supply voltage range
  • 0~3V output voltage range
  • BNC probe connector
  • PH2.0-3P signal connector
  • ±0.1 @25°C measurement accuracy
  • 42mm x 32mm dimensions

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot Gravity Analog pH Sensor
DFRobot Gravity Analog pH Sensor SEN-19366
$71.95 retail price.

Available Discounts

  • $68.35 | 25+ units
  • $64.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing