DFRobot Gravity Digital Wireless Transmit Switch (433MHz)
WRL-19543
DFRobot Gravity Digital Wireless Transmit Switch (433MHz)
SKU: WRL-19543
Out of stock
SKU
WRL-19543
DFRobot Gravity Digital Wireless Transmit Switch (433MHz) is based on the 433Mhz RF communication technology.
Product Overview
DFRobot Gravity Digital Wireless Transmit Switch (433MHz) is based on the 433Mhz RF communication technology. The module includes a transmitter and receiver and features the advantages of simple operation, strong penetration, and ultra-low standby power consumption. It is able to transmit digital signals and compatible with any controller that can read and write digital signals.
Features & Specs
- Frequency: 433 MHz
- Operating Supply Voltage: 3.3 V to 5 V
- 15 button states of the transmitter
- Pairing function for the receiver
- Support one-transmit and multiple-receive
- Support one-receive and multiple-transmit
- Multiple working modes: inching, latching, self-locking, and interlocking
Customer Reviews

DFRobot Gravity Digital Wireless Transmit Switch (433MHz)
WRL-19543
Stock and Customer Discounts
$7.95 retail price.
Available Discounts
- $7.55 | 25+ units
- $7.16 | 100+ units