This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot Gravity: WiFi IoT Module
WRL-17950

DFRobot Gravity: WiFi IoT Module

SKU: WRL-17950

DFRobot Gravity: WiFi IoT Module is ideal for IoT classroom teaching and smart home projects.

Out of stock
SKU
WRL-17950

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Gravity: WiFi IoT Module is ideal for IoT classroom teaching and smart home projects. It supports multiple programming platforms, like MakeCode, Mind+, and Arduino IDE. The module can also be used on various popular IoT platforms like Easy IoT, IFFTTT, ThingSpeak, SIoT. The module is designed with an easy-to-use Gravity interface and employs UART and I2C communication protocols.

Features & Specs

  • Support Main controller Arduino, micro:bit, etc.
  • PH2.0-4P Gravity Interface
  • Power Supply: 3.3V~5.5V
  • Communication: I2C, UART
  • Wireless Mode: IEEE802.11b/g/n
  • Encryption Type: WPA WPA2/WPA2–PSK
  • WiFi Frequency: 2.4GHz
  • Built-in Protocol: TCP/IP Protocol Stack
  • Dimension: 37×32mm/1.46×1.26"
  • Supported IoT Platforms: Easy IoT, IFFTTT, ThingSpeak, SIoT
  • Supported Programming Platforms: Arduino IDE, MakeCode, Mind+

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot Gravity: WiFi IoT Module
DFRobot Gravity: WiFi IoT Module WRL-17950
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing