This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot Industrial USB Isolator
DEV-19551

DFRobot Industrial USB Isolator

SKU: DEV-19551

DFRobot Industrial USB Isolator is a small portable USB isolator with USB2.0 compatibility that provides complete isolation between devices.

Out of stock
SKU
DEV-19551

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Industrial USB Isolator is a small portable USB isolator with USB2.0 compatibility that provides complete isolation between devices. The isolator features a 12Mbps data transmission rate and 2500V isolation voltage. The industrial USB isolator can be used to protect the USB port of all kinds of devices without connecting external power or installing a driver, effectively extending device service life.

Features & Specs

  • 12Mbps data transmission rate
  • 2500V isolation voltage
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot Industrial USB Isolator
DFRobot Industrial USB Isolator DEV-19551
$17.95 retail price.

Available Discounts

  • $17.05 | 25+ units
  • $16.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing