This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot Non-contact Flexible Liquid Level Sensor
SEN-19365

DFRobot Non-contact Flexible Liquid Level Sensor

SKU: SEN-19365

DFRobot Non-contact Flexible Liquid Level Sensor uses a flexible substrate with a light and thin design.

Out of stock
SKU
SEN-19365

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Non-contact Flexible Liquid Level Sensor uses a flexible substrate with a light and thin design. With temperature-resistant and waterproof 3M adhesive tape on the back, it can be easily attached on surfaces of any kind of non-conductive container whose thickness is less than 5m. The sensor outputs digital high/low level (low when liquid detected) and adopts a 3-pin DuPont connector.

Features & Specs

  • Maximum Operating Temperature: + 85 C
  • Minimum Operating Temperature: - 30 C
  • Mounting: Cable Mount
  • Operating Supply Voltage: 2.5 V to 5.5 V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot Non-contact Flexible Liquid Level Sensor
DFRobot Non-contact Flexible Liquid Level Sensor SEN-19365
$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing