This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot TF02-i LiDAR Laser Range Sensor (40m)
SEN-19549

DFRobot TF02-i LiDAR Laser Range Sensor (40m)

SKU: SEN-19549

DFRobot TF02-i LiDAR Laser Range Sensor (40m) is an industrial-grade medium-range distance sensor.

Out of stock
SKU
SEN-19549

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot TF02-i LiDAR Laser Range Sensor (40m) is an industrial-grade medium-range distance sensor. Its maximum detection range can reach up to 40m and it has an adjustable frame rate with a maximum of 1KHz. This rangefinder has a PC/ABS/PMMA enclosure with IP65 water and dust resistance. It supports a wide range of input voltages (7-30V) with reverse protection to protect the internal circuit and adopts the RS485 communication interface and standard Modbus protocol.

Features & Specs

  • Sensing Distance: 40 m
  • Resolution: 1 cm
  • Operating Supply Voltage: 7 V to 30 V
  • Operating Supply Current: 70 mA
  • Interface Type: RS-485
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 60 C
  • Mounting Style: Cable Mount
  • IP Rating: IP65
  • Height: 31.5 mm
  • Length: 69 mm
  • Width: 41.5 mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot TF02-i LiDAR Laser Range Sensor (40m)
DFRobot TF02-i LiDAR Laser Range Sensor (40m) SEN-19549
$137.95 retail price.

Available Discounts

  • $131.05 | 25+ units
  • $124.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing