This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DFRobot Universal DC Adapter Kit
PRT-19702

DFRobot Universal DC Adapter Kit

SKU: PRT-19702

DFRobot Universal DC Adapter Kit is compatible with all kinds of universal 2.5mm DC male plugs and can be used to supply power.

Out of stock
SKU
PRT-19702

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Universal DC Adapter Kit is compatible with all kinds of universal 2.5mm DC male plugs and can be used to supply power. This adapter kit utilizes the inline plug connection method and is useful for conversion between power DC interfaces. Typical applications include laptops, stereos, displays, and screens.

Compatible with all kinds of universal 2.5mm DC male plugs.

Features & Specs

  • Application:
  • Conversion between power DC interfaces
  • 5.5mm x 2.1mm (0.22" x 0.08") dimensions
  • Jack Life:
  • ≥10000 times
  • Material:
  • PVC material + Copper conductor
  • Connection method:
  • Inline plug
  • Color:
  • Black

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DFRobot Universal DC Adapter Kit
DFRobot Universal DC Adapter Kit PRT-19702
$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing