Diffused Green LED - Surface Mount
COM-30231

Diffused Green LED - Surface Mount

SKU: COM-30231

This is a basic diffused green surface mounted LED.

$0.15
In stock
SKU
COM-30231
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a basic diffused green surface-mounted LED.

Features & Specs

  • Color: Green
  • Configuration: Standard
  • Lens Color: White
  • Lens Transparency: Diffused
  • Millicandela Rating: 26.05mcd
  • Lens Style: Rectangle with Flat Top
  • Lens Size: 1.30mm x 1.25mm
  • Voltage - Forward (Vf) (Typ): 2.2V
  • Current - Test: 20mA
  • Viewing Angle: 160°
  • Mounting Type: Surface Mount
  • Wavelength - Dominant: 570nm
  • Wavelength - Peak: 572nm
  • Dimensions: 2.00mm L x 1.25mm W
  • Height (Max): 0.90mm
  • Mfg #: LG R971-KN-1-0-20-R18

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Diffused Green LED - Surface Mount
Diffused Green LED - Surface Mount
$0.15
COM-30231
$0.15 retail price.

Available Discounts

  • $0.14 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing