DIGI ConnectCore® 8M Nano Development Kit
ConnectCore® 8M Nano Development Kit is a cohesive and cost-effective System-on-Module (SOM) platform built on the NXP® i.MX 8M Nano applications processor
Product Overview
DIGI CC-WMX8MN-KIT ConnectCore® 8M Nano Development Kit is a cohesive and cost-effective System-on-Module (SOM) platform built on the NXP® i.MX 8M Nano applications processor. It integrates memory, Digi Microcontroller Assist™ power management, pre-certified wireless connectivity, and advanced Digi TrustFence® device security with a complete open-source Linux software platform based on the Yocto Project™. The SOM platform simplifies embedded product development by eliminating the complexity and risk of custom board designs. The Digi ConnectCore 8M Nano development kit provides multiple display interfaces, camera, audio, Digi XBee® modules, and other hardware options for optimal flexibility and user experience.
Digi ConnectCore 8M Nano strikes an optimal balance of performance, power, and cost. It’s suitable for a wide range of industrial, medical, transportation, and agricultural products. It features scalable, power-efficient ARM® Cortex®-A53 and Cortex-M7 processors, rich multimedia, and advanced connectivity. Digi ConnectCore 8M Nano is ideal for Internet of Things (IoT) applications such as Human Machine Interface (HMI), equipment monitoring, audio/voice, edge compute, and machine learning. The development board includes two Digi XBee connectors to enable cellular, short, and long-range connectivity.
Includes:
- Digi ConnectCore 8M Nano Development Board
- Console port cable
- Dual-band antenna
- Power supply and accessories
- Reference designs for LVDS, HDMI and CAN-FD
Features & Specs
- Industrial NXP i.MX 8M Nano quad-core System-on-Module.
- Digi Embedded Yocto (Linux) providing full Yocto Project support.
- Digi TrustFence device security, a complete IoT device security framework.
- Digi Microcontroller Assist for advanced power management operations.
- Pre-certified dual-band 802.11z/d/g/n/ac and Bluetooth 5 connectivity.
- Seamless cellular modem and Digi XBee integration with sockets to support a range of wireless protocols (cellular, Zigbee/802.15.4, 868/900MHz).
- Cloud and edge compute services integration.
- Onboard interface for HDMI of LVDS displays.
Documentation
Customer Reviews

Available Discounts
- $626.00 | 25+ units
- $593.06 | 100+ units