Digi XBee® 3 North America LTE Cat 1, 3G, GNSS, no SIM
The Digi XBee 3 global cellular module is a compact, programmable, reliable solution with BLE and end-device carrier certifications.
Helpful Documentation
Product Overview
The Digi XBee 3 global cellular module is a compact, programmable, reliable solution with BLE and end-device carrier certifications for developing secure wireless devices with worldwide connectivity and global positioning. A combination of the XBee ecosystem and cellular functionality makes for a simple system for working with data over a cellular connection.
The Global LTE CAT 1 modules are ideal for moderate bandwidth and IoT-type applications (less than 25mb a month). It also features 3G fallback allowing for better coverage, especially in mobile applications. It does not come with a SIM card or data plan, but we have options available. Check out the related products section.
This complete solution includes MicroPython programming resources, a tool suite, and a free 90-day trial subscription to the Digi Remote Manager® for each module, enabling remote software updates and monitoring. Digi XBee Studio is a tool that expedites development, production, and deployment. XBee data plans are also available for any cellular connectivity requirements.
Features & Specs
- Hardware
- Cellular Chipset: Thales PLS63-X
- Form factor (connector footprint): Digi XBee® 20-pin through-hole
- Antenna options: 2 U.FL: cellular diversity, 1 U.FL: GNSS; embedded Bluetooth® antenna
- Dimensions: 30.48 mm x 43.18 mm (1.2 in x 1.7 in)
- Operating temperature: −40 ºC to 80 ºC (−40 ºF to 176 ºF)
-
SIM size: 4FF Nano
-
Interface and I/O
- Data interface: UART, SPI, USB
- Operating modes: Transparent and API over serial, PPP over USB
- Security: Digi TrustFence® security with secure boot and protected JTAG
- Configuration tools: Digi XBee Studio® (local), Digi Remote Manager® (OTA)
- Embedded programmability: MicroPython with 8 MB flash / 64 kB RAM
- I/O: 4 ADC lines (10-bit), 13 digital I/O, I2C
-
Bluetooth: Bluetooth Low Energy (BLE)
-
Cellular characteristics
- Transmit power (4G LTE/3G/2G): 23 dBm / 23.5 dBm / NA
- Receive sensitivity (4G LTE/3G/2G): 103 dBm / 110 dBm / NA
- Supported bands: B2, B4, B5, B12, B13, B25, B26, B66, B71
- Downlink / uplink speeds: 10 Mbps downlink, 5 Mbps uplink (USB); 921 kbps downlink and uplink (UART)
-
Duplex mode: Full-duplex
-
Power requirements (at 3.3 VDC input power)
- Supply voltage: 2.8 to 5.5 V
- Peak transmit current: 1050 mA with Bluetooth disabled; 1090 mA with Bluetooth enabled
- Avg transmit current: 890 mA
-
Avg receive current: 320 mA
-
Regulatory and carrier approvals
- FCC (USA): MCQ-XB3C2 and QIPPLS63-X
- ISED (Canada): 1846A-XB3C2 and 7830A-PLS63X
- PTCRB, AT&T and Verizon: Complete
Documentation
Customer Reviews
