This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Digilent Audio Adapter for Analog Discovery
PRT-17929

Digilent Audio Adapter for Analog Discovery

SKU: PRT-17929

Digilent Audio Adapter for Analog Discovery provides an easy method of connection to analyze audio signals with the Analog Discovery.

Out of stock
SKU
PRT-17929

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Digilent Audio Adapter for Analog Discovery provides an easy method of connection to analyze audio signals with the Analog Discovery oscilloscope instrument. This add-on board is equipped with one mono and one mono/stereo jack connector. These connectors are connected to the inputs of the oscilloscope and a 2x15 MTE connector to pass through all other signals. The audio adapter is compatible with Analog Discovery Legacy and Analog Discovery 2. The board operates at 5V supply voltage and is available in 50mm x 45mm dimensions.

Features & Specs

  • One 3.5mm mono audio jack connector
  • One 3.5mm stereo audio jack connector
  • Pass-through connector for the digital I/O signals, power supplies, and triggers
  • 2 mono vs 1 stereo selection jumper
  • Compatible with the Analog Discovery 2 and Analog Discovery (Legacy)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Digilent Audio Adapter for Analog Discovery
Digilent Audio Adapter for Analog Discovery PRT-17929
$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing