This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Digilent Blank Canvas with two Solderless Breadboards
PRT-19700

Digilent Blank Canvas with two Solderless Breadboards

SKU: PRT-19700

Digilent Blank Canvas provides a large prototyping surface for the Analog Discovery Studio.

Out of stock
SKU
PRT-19700

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Digilent Blank Canvas provides a large prototyping surface for the Analog Discovery Studio. It includes connections to the six power supplies (3.3V, 5V, ±12V, ± variable). The large prototyping surface has been wired in the configuration of two standard breadboards with 3 power rails for convenience. The connections to the power supplies are available as copper pads that can be soldered on directly. The included power supply breadboard can also be soldered on for a solderless connection. Eleven breakouts are provided at the top of the board for common IC package types. Two solderless breadboards can be optionally added to provide a solderless breadboard surface.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Digilent Blank Canvas with two Solderless Breadboards
Digilent Blank Canvas with two Solderless Breadboards PRT-19700
$70.95 retail price.

Available Discounts

  • $67.40 | 25+ units
  • $63.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing