This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Digital Storage Oscilloscope - 100MHz (TBS1102C)
TOL-17200

Digital Storage Oscilloscope - 100MHz (TBS1102C)

SKU: TOL-17200

Tektronix TBS1000C Digital Storage Oscilloscopes are designed for educational institutions, embedded design engineers, and maker communities.

Out of stock
SKU
TOL-17200

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Tektronix TBS1000C Digital Storage Oscilloscopes are designed for educational institutions, embedded design engineers, and maker communities. The oscilloscopes feature a 7" WVGA color display, a 1GS/s sample rate, and a bandwidth of 100MHz. The instrument is available with an innovative courseware system that integrates lab exercises with step-by-step instructions. A Help Anywhere® system provides useful tips and hints throughout the user interface for new users. Tektronix TBS1000C Digital Storage Oscilloscopes come with a five-year warranty.

Features & Specs

  • 7" WVGA color display
  • 15 horizontal divisions that show 50% more signal
  • 32 automated measurements
  • Dual window FFT with simultaneous time and frequency domain views
  • Trigger frequency counter
  • Pan and Zoom capability
  • Multi-language user interface with support for 10 languages
  • Small footprint and lightweight
  • Fanless design for low noise operation
  • USB 2.0 host port on front panel for data storage
  • USB 2.0 host device on rear panel to connect to a PC
  • 100MHz bandwidth
  • 2-channel models
  • 1GS/s sample rate on all channels
  • 20k point record length on all channels
  • Advanced triggers include pulse, runt, and line triggers
  • Five-year warranty

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Digital Storage Oscilloscope - 100MHz (TBS1102C)
Digital Storage Oscilloscope - 100MHz (TBS1102C) TOL-17200
$1364.95 retail price.

Available Discounts

  • $1,296.70 | 25+ units
  • $1,228.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing