DIP Switch - 8 Position (SMD)
COM-30230

DIP Switch - 8 Position (SMD)

SKU: COM-30230

A SMD DIP switch with 8 individual switch positions. Works great as general control switches.

$1.75
In stock
SKU
COM-30230
In stock
Stock/Discounts

Helpful Documentation

Product Overview

A SMD DIP switch with 8 individual switch positions. Works great as general control switches.

Features & Specs

  • Circuit: SPST
  • Number of Positions: 8
  • Current Rating (Amps): 25mA
  • Voltage Rating: 24VDC
  • Actuator Type: Slide (Standard)
  • Actuator Level: Flush, Recessed
  • Contact Material: Beryllium Copper
  • Contact Finish: Gold
  • Height Above Board: 0.104" (2.65mm)
  • Mounting Type: Surface Mount
  • Termination Style: Gull Wing
  • Pitch: 0.050" (1.27mm), Half
  • Washable: Yes
  • Features: Epoxy Sealed Terminals, Tape Seal
  • Operating Temperature: -55°C ~ 85°C
  • Length: 0.446" (11.33mm)
  • Electrical Life: 1,000 Cycles
  • Mfg #: 218-8LPSTR

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DIP Switch - 8 Position (SMD)
DIP Switch - 8 Position (SMD)
$1.75
COM-30230
$1.75 retail price.

Available Discounts

  • $1.66 | 25+ units
  • $1.58 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing