DLP470NE Digital Micromirror Device (DMD)
LCD-16435
DLP470NE Digital Micromirror Device (DMD)
SKU: LCD-16435
In stock
SKU
LCD-16435
DLP470NE Digital Micromirror Device is a digitally controlled micro-electromechanical system spatial light modulator that enables bright full HD display.
Product Overview
The TI DLP470NE digital micromirror device (DMD) is a digitally controlledmicro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright full HD display systems. DLP470NE DMD is only 0.47-inches in size, yet delivers bright images and video up to 4000 lumens. The DLP470NE DMD, together with the DLPC4422 display controller and DLPA100 powerand motor driver, comprise the DLP® 0.47” 1080Pchipset. This solution is a great fit for many high brightness 1080P/HD display systems.
Features & Specs
- Full HD/1080P (1920 x 1080)
- Operating Supply Voltage: 1.8V
- Minimum Operating Temperature: 0 C
- Maximum Operating Temperature: + 90 C
- Mounting Style: SMD/SMT
- Package/Case: CLGA-257
- Packaging: Tray
- Operating Frequency: 400 MHz
- Type: DMD
- Operating Supply Current: 715 mA
- Pd - Power Dissipation: 1591.12 mW
- 0.47-inch diagonal micromirror array
- 5.4 Micron micromirror tilt (relative to flat surface)
- Bottom illumination
- 2xLVDS Input data bus
- Dedicated DLPC4422 display controller, DLPA100 power management IC and motor driver for reliable operation
Customer Reviews

DLP470NE Digital Micromirror Device (DMD)
LCD-16435
Stock and Customer Discounts
$281.95 retail price.
Available Discounts
- $267.85 | 25+ units
- $253.76 | 100+ units