This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DLP470TE Digital Micromirror Device (DMD)
LCD-16436

DLP470TE Digital Micromirror Device (DMD)

SKU: LCD-16436
In stock
SKU
LCD-16436

DLP470TE digital micromirror device is a digitally controlledmicro-electromechanical system spatial light modulator that enables bright, full 4KUHD display

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The TI DLP470TE digital micromirror device (DMD) is a digitally controlledmicro-electromechanical system (MEMs) spatial light modulator (SLM) that enables bright, full 4KUHD display solutions. When coupled with the appropriate optical system, the DLP470TE DMD displaystrue 4K UHD resolution (over 8 million pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP470TE DMD, together with the DLPC4422 displaycontroller and DLPA100 power and motor driver, comprise the DLP® 0.47 4K UHD chipset. This solution is a great fit for many highbrightness 4K UHD display systems.

Features & Specs

  • 0.47-inch diagonal micromirror array
  • 4K UHD (3840 x 2160) display resolution
  • 5.4-micron micromirror pitch
  • ±17° micromirror tilt (relative to flat surface)
  • Bottom illumination
  • 2x LVDS input data bus
  • Dedicated DLPC4422 display controller, DLPA100 power management IC and motor driver for reliable operation
  • Operating Supply Voltage: 1.8V
  • Minimum Operating Temperature: 0 C
  • Maximum Operating Temperature: + 90 C
  • Mounting Style: SMD/SMT
  • Package/Case: CLGA-257
  • Packaging: Tray
  • Operating Frequency: 400 MHz
  • Type: DMD
  • Operating Supply Current: 1500mA
  • Pd - Power Dissipation: 3260.7 mW

Customer Reviews

DLP470TE Digital Micromirror Device (DMD)
DLP470TE Digital Micromirror Device (DMD) LCD-16436

Stock and Customer Discounts

$337.95 retail price.

Available Discounts

  • $321.05 | 25+ units
  • $304.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing