This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

DLP660TE Digital Micromirror Device (DMD)
LCD-16437

DLP660TE Digital Micromirror Device (DMD)

SKU: LCD-16437
In stock
SKU
LCD-16437

The DLP660TE Digital Micromirror Device is a digitally controlled micro opto electro mechanical system spatial light modulator that enables bright 4K UHD.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The TI DLP660TE digital micromirror device (DMD) is a digitally controlledmicro-opto-electromechanical system (MOEMS) spatial light modulator (SLM) that enables bright, affordable full 4K UHD display solutions. When coupled to an appropriate optical system, DLP660TEDMD displays true 4K UHD resolution (8.3M pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP660TE DMD, together with the DLPC4422 displaycontroller and DLPA100 power and motor driver, comprise theDLP® 4K UHD chipset. This solution is a great fit for display systems that require high resolution, high brightness and system simplicity.

Features & Specs

  • 0.66-inch diagonal micromirror array
  • System displays 4K ultra high definition (UHD) 3840 X 2160 on the screen
  • 5.4-Micron micromirror pitch
  • ±17° micromirror tilt (relative to flatsurface)
  • Bottom illumination
  • 2x LVDS input data bus
  • Dedicated DLPC4422 display controller and DLPA100 power management IC and motor driver for reliable operation
  • Operating Supply Voltage: 1.8V
  • Minimum Operating Temperature: 0 C
  • Maximum Operating Temperature: + 90 C
  • Mounting Style: SMD/SMT
  • Package/Case: CPGA-350
  • Packaging: Tray
  • Operating Frequency: 400 MHz
  • Type: DMD
  • Operating Supply Current: 1200 mA
  • Pd - Power Dissipation: 3320.25 mW

Customer Reviews

DLP660TE Digital Micromirror Device (DMD)
DLP660TE Digital Micromirror Device (DMD) LCD-16437

Stock and Customer Discounts

$774.95 retail price.

Available Discounts

  • $736.20 | 25+ units
  • $697.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing