Dual Band Antenna - U.FL (2.4GHz, 5.8GHz)
WRL-18087
Dual Band Antenna - U.FL (2.4GHz, 5.8GHz)
SKU: WRL-18087
$2.10
In stock
Only 4 left
SKU
WRL-18087
Operating on the 2.4GHz or 5.8GHz band, it works great for WiFi, Bluetooth or ZigBee.
Product Overview
This adhesive, dual band antenna is perfect for situations when you're trying to get a signal out from a transmitter that you've jammed down into an enclosure. Operating on the 2.4GHz or 5.8GHz band, it works great for WiFi, Bluetooth or ZigBee. Just connect the antenna using the attached U.FL connector and then peel and stick!
Hookup Accessories
Features & Specs
- Frequency range: 2400-2500Mhz/5150-5850Mhz
- Gain: 8dBi internal antenna
- VSWR: ≤1.8
- Polarization: Vertical
- Input impedance: 50Ω
- Power: 30w
- Size: 95x13x1mm
- Cable length: 100mm
- Cable type: 1.13 coix cable
- Connector: U.FL
- Mounting : 3M sticker
- Operation Temperature: - 40 °C ~ + 80 °C
- Storage Temperature: - 40 °C ~ + 80 °C
Documentation
Customer Reviews
Dual Band Antenna - U.FL (2.4GHz, 5.8GHz)
$2.10
WRL-18087
Stock and Customer Discounts
$2.1 retail price.