Dual-Ganged Potentiometer with Rotary Switch
COM-29199

Dual-Ganged Potentiometer with Rotary Switch

SKU: COM-29199

Dual-Gang potentiometers are commonly used in stereo audio volume control and other applications where two channels must be adjusted at the same time.

$6.95
In stock
SKU
COM-29199
In stock
Stock/Discounts

Helpful Documentation

Product Overview

An adjustable potentiometer can open up many interesting user interfaces. Turn the pot and the resistance changes. Connect VCC to an outer pin, GND to the other, and the center pin will have a voltage that varies from 0 to VCC depending on the rotation of the pot. Hook the center pin to an ADC on a microcontroller and get a variable input from the user!

Dual-Gang potentiometers are commonly used in stereo audio volume control and other applications where two channels must be adjusted at the same time.

Features & Specs

  • Resistance (Ohms): 20K
  • Tolerance: ±20%
  • Power (Watts): 0.025W, 1/40W
  • Built in Switch: Rotary, SPST
  • Number of Turns: 1.0
  • Taper: Logarithmic
  • Number of Gangs: 2
  • Adjustment Type: Side Adjustment
  • Rotation: 300°
  • Resistive Material: Carbon
  • Termination Style: PC Pins, Board Locks
  • Actuator Type: Flatted
  • Actuator Length: 15mm (0.591")
  • Actuator Diameter: 6mm (0.236")
  • Bushing Thread: M7 x 0.75
  • Mounting Type: Panel Mount

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Dual-Ganged Potentiometer with Rotary Switch
Dual-Ganged Potentiometer with Rotary Switch
$6.95
COM-29199
$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing