EA Display Visions 2" Intelligent Display Module
Product Overview
EA Display Visions 2” intelligent uniTFTs020-ATC Display Module is designed to help keep development time and resources to a cost-effective minimum. The all-in-one implementation of display, processor, and touch screen allows one to expedite development, prototyping, and deployment. Iterate quicker than the competition. Speed is of the essence; product development lifecycles are getting shorter and there is increased pressure on time-to-market.
The 2” integrated capacitive touch intelligent display modules include a sharp 320x240 pixel IPS TFT display with brightness of a 1000cd/m². The In-Plane Switching (IPS) technology produces consistent, accurate color from all viewing angles, better contrast, and do not ligthen or show tailing when touched. This is important for touch-screen devices.
The accompanying uniTFT DESIGNER development software allows quick time-to-market for any application requiring a high quality full-color graphics HMI with touch functionality. Design complete graphical user interfaces with the intuitive drag and drop development environment in days instead of weeks or months. Traditional design-in of a full-color graphics display is a thing of the past. This intelligent display runs out of the box. No need for coding and spending time on creating and drawing touch-capable graphical elements before integrating them into the application.
Features & Specs
- 2.0" 320 x 240 pixels TFT display
- Superbright LED backlight over 1000cd/m2 luminance
- Object-oriented screen layout
- Change object during run-time size, shape, color, and content
- Animate and move objects
- Alpha-blending
- ASCII and unicode fonts
- Time (RTC) and battery-buffered
- 3.3V single supply voltage or directly through USB
- Internal functions for calculation as well as programmability
- Build-in tone feedback
- Waterproof mounting
- -20°C to 70°C operating temperature range
- Serial interfaces:
- USB
- RS232
- SPI
- I2C
- 8 digital and freely definable built-in I/Os that are expandable up to 136
- 4 analog inputs
- Flash-memory as storage for pictures, fonts, menus, and log-files
- Speaker for tone feedback build-in
- RoHS and REACH compliant
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $118.70 | 25+ units
- $112.46 | 100+ units