This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

ebm-papst RV45-3/14 Centrifugal Fan
COM-17014

ebm-papst RV45-3/14 Centrifugal Fan

SKU: COM-17014
Out of stock
SKU
COM-17014

RV45 Centrifugal Fans and Drive Electronics offer a 7VDC to 30VDC voltage range, 4.3W power consumption rating, and up to 40,000rpms.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ebm-papst RV45 Centrifugal Fans and Drive Electronics offer a 7VDC to 30VDC voltage range, 4.3W power consumption rating, and up to 40,000rpms. RV45 fans feature a compact design, lightweight rotor for highly dynamic operation, and minimal vibration due to dynamic balancing of the impeller-motor unit. The mounting holes for simple screw attachment ensure simple installation. ebm-papst RV45 Centrifugal Fans and Drive Electronics are ideal for fuel cells, smoke detectors, emergency ventilation systems, and sleep apnea devices.

Features & Specs

  • Operating Supply Voltage: 24 VDC
  • Airflow: 14.5 CFM
  • Speed: 40000 RPM
  • Bearing Type: Ball
  • Noise: 49 dBA
  • Power Rating: 43 W
  • Life: 50000 Hours
  • Weight: 5.643834
  • Dimensions: 63.9x69.5x55mm

Documentation

Customer Reviews

ebm-papst RV45-3/14 Centrifugal Fan
ebm-papst RV45-3/14 Centrifugal Fan COM-17014

Stock and Customer Discounts

$207.95 retail price.

Available Discounts

  • $197.55 | 25+ units
  • $187.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing