This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
ebm-papst RV45 Centrifugal Fan
COM-17013
ebm-papst RV45 Centrifugal Fan
SKU: COM-17013
In stock
SKU
COM-17013
RV45 Centrifugal Fans and Drive Electronics offer a 7VDC to 30VDC voltage range, 4.3W power consumption rating, and up to 40,000rpms.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
ebm-papst RV45 Centrifugal Fans and Drive Electronics offer a 7VDC to 30VDC voltage range, 4.3W power consumption rating, and up to 40,000rpms. RV45 fans feature a compact design, lightweight rotor for highly dynamic operation, and minimal vibration due to dynamic balancing of the impeller-motor unit. The mounting holes for simple screw attachment ensure simple installation. ebm-papst RV45 Centrifugal Fans and Drive Electronics are ideal for fuel cells, smoke detectors, emergency ventilation systems, and sleep apnea devices.
Similar Items
Features & Specs
- Operating Supply Voltage: 24 VDC
- Power Rating: 42 W
- Weight: 3.527396 oz
- Dimensions: 63.5x20mm
Customer Reviews

ebm-papst RV45 Centrifugal Fan
COM-17013
Stock and Customer Discounts
$110.95 retail price.
Available Discounts
- $105.40 | 25+ units
- $99.86 | 100+ units