Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter
WRL-22824

Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter

SKU: WRL-22824
$12.99
In stock
SKU
WRL-22824
In stock
Stock/Discounts

The Edimax 2-in-1 Wi-Fi 4 & Bluetooth® 4.2 Adapter is a nano-sized USB Wi-Fi adapter that supports Wi-Fi up to 150Mbps.

Helpful Documentation

Product Overview

The Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter is a nano-sized USB Wi-Fi adapter with Bluetooth® 4.2 that supports Wi-Fi up to 150Mbps while allowing users to connect to all the latest Bluetooth® devices such as mobile phones, tablets, mice, keyboards, printers and more. Supporting the latest Bluetooth® 4.2 version, this adapter offers ultra-low power consumption with Bluetooth® Low Energy (BLE) while transferring data or connecting devices. And with a tiny nano-size design you can easily plug it in without blocking any surrounding USB ports, for both Wi-Fi and Bluetooth connectivity at the same time.

Includes:

Hookup Accessories

Features & Specs

  • Interface: USB 2.0 Type A
  • LED Indicator: 1x Dual-Color LED (Link/Act/WPS) for Wi-Fi & Bluetooth
  • Antenna: 1x Internal Antenna (1T1R)
  • Dimensions: 18.9 (L) x 14.9 (W) x 7.1 (H) mm
  • Weight: 3g
  • Standards:
  • 2.4GHz : IEEE 802.11 b/g/n
  • 2.4GHz : Bluetooth® 4.2, 4.0, 2.1
  • Frequency Band: 2.4GHz: 2.4000~2.4835GHz
  • Subject to local regulations.
  • Maximum Data Rate/Speed:
  • 11b : 11Mbps
  • 11g : 54Mbps
  • 11n : 150Mbps
  • Bluetooth® BR/EDR : 3Mbps
  • Bluetooth® LE : 1Mbps
  • Transmit Power: 2.4GHz
  • 11b(11Mbps) : 17dBm±1.5dBm
  • 11g(54Mbps) : 14dBm±1.5dBm
  • 11n(20MHz, MCS7) : 13dBm±1.5dBm
  • 11n(40MHz, MCS7) : 13dBm±1.5dBm
  • Receiver Sensitivity: 2.4GHz
  • 11b(11Mbps) : -82dBm±2dBm
  • 11g(54Mbps) : -68dBm±2dBm
  • 11n(20MHz, MCS7) : -66dBm±2dBm
  • 11n(40MHz, MCS7) : -64dBm±2dBm
  • Security:
  • WPA3-SAE(Personal), WPA2, WPA, WEP and 802.1x
  • Software WPS (Wi-Fi Protected Setup, driver installation required.)
  • Supported Operating System:
  • Windows 7/8/8.1/10/11 ( Wi-Fi & Bluetooth )
  • Linux kernel 4.4 ~ 5.11 ( Wi-Fi & Bluetooth)
  • Additional version information may be announced on the EDIMAX website.
  • Temperature:
  • Operating: 0~40°C (32~104°F)
  • Storage: -20~65°C (-4~149°F)
  • Humidity:
  • Operating: 10~90% (Non-condensing)
  • Storage: 10~90% (Non-condensing)
  • Certification: BQB, CE, FCC, IC

Documentation

Customer Reviews

Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter
Edimax 2-in-1 Wi-Fi 4 N150 & Bluetooth® 4.2 Nano USB Adapter
$12.99
WRL-22824

Stock and Customer Discounts

$12.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing