This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

EFR32BG21 Blue Gecko Wireless SoC - 76.8 MHz, 2.4G, 8dB, Build-in antenna, 25 GPIO
WRL-17029

EFR32BG21 Blue Gecko Wireless SoC - 76.8 MHz, 2.4G, 8dB, Build-in antenna, 25 GPIO

SKU: WRL-17029

These modules are based on EFR32BG22 System-On-Chip (SoC) modules and enable Bluetooth® Low Energy (BLE) connectivity.

Out of stock
SKU
WRL-17029

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Silicon Labs BGM220P/BGM220S Wireless Gecko Bluetooth Modules are built to meet the performance, security, and reliability requirements of battery-powered IoT products running on Bluetooth networks. These modules are based on EFR32BG22 System-On-Chip (SoC) modules and enable Bluetooth® Low Energy (BLE) connectivity. The Bluetooth modules deliver the best RF range and performance, future-proof capability for a feature and OTA firmware updates, enhanced security features, and low energy consumption. These BGM220P/220S modules are a full solution that comes with fully-upgradeable, robust software stacks, world-wide regulatory certifications, advanced development, and debugging tools.

The modules offer support that will minimize and simplify the engineering and development of end-products and help to accelerate their time-to-market. Typical applications include portable medical, connected home, wellness device, asset tags, and beacons.

Features & Specs

  • Up to 8dBm TX power
  • 1.8V to 3.8V wide operating range
  • -98.9dBm BLE RX sensitivity at 1Mbps
  • 32-bit ARM Cortex-M33 core at up to 76.8MHz
  • Up to 25 GPIO pins
  • -40°C to 105°C operating temperature range
  • 12.9mm x 15mm size

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

EFR32BG21 Blue Gecko Wireless SoC - 76.8 MHz, 2.4G, 8dB, Build-in antenna, 25 GPIO
EFR32BG21 Blue Gecko Wireless SoC - 76.8 MHz, 2.4G, 8dB, Build-in antenna, 25 GPIO WRL-17029
$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing