Electret Condenser Microphone with Washer
COM-28383

Electret Condenser Microphone with Washer

SKU: COM-28383

A bare electret condenser microphone featuring a custom laser-cut washer for perfectly flush mounting to the Teensy Audio Adaptor.

$2.25
In stock
SKU
COM-28383
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Add reliable audio input to your digital signal processing projects with this Electret Condenser Microphone with a stand-off washer. This specific microphone has been hand-selected for its compatibility with the highly popular Teensy Audio Adaptor.

To make your hardware assembly as effortless as possible, we have included a custom laser-cut washer that will ensure convenient, flush mounting directly to the Teensy Audio Adaptor's board. This will allow you to build clean, professional-looking audio interfaces without struggling to secure bare components.

A Teensy Audio Shield using this electret condenser microphone and washer.

Clean Audio Capture

This omnidirectional microphone is designed to pick up sound evenly from all directions, making it perfect for ambient sound detection, voice recording, or interactive audio projects.

  • Clear Signal: Features a minimum signal-to-noise ratio of 60dB and a sensitivity of -38 ± 3dB to ensure clear, usable audio capture.
  • Power Efficient: With a standard operating voltage of 1.5V DC and a maximum current consumption of just 0.5mA, it is well-suited for battery-powered and low-power devices.

Something to keep in mind about this microphone is that it does not have built-in capacitors. While it is intended for the Teensy Audio Adaptor, you can easily use it in custom applications by providing your own external circuitry.

Features & Specs

  • Audio Performance:
    • Directivity: Omnidirectional
    • Sensitivity: -38 ± 3dB
    • Signal to Noise Ratio (Min): 60dB
    • Impedance: 2.2KΩ
    • Internal Capacitor: None
  • Electrical Specifications:
    • Standard Operating Voltage: 1.5V DC
    • Maximum Operating Voltage: 10V DC
    • Current Consumption (Max): 0.5mA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Electret Condenser Microphone with Washer
Electret Condenser Microphone with Washer
$2.25
COM-28383
$2.25 retail price.

Available Discounts

  • $2.05 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing