Electret Microphone
COM-08635

Electret Microphone

SKU: COM-08635

A small, omnidirectional foil electret microphone perfect for basic audio and acoustic sensing projects.

$1.50
In stock
SKU
COM-08635
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This tiny electret microphone is an excellent choice for adding basic acoustic sensing and audio input to your electronics projects. As an omnidirectional foil electret, it easily picks up ambient sound from all directions, making it useful for voice detection, sound-reactive lighting, or custom noise-monitoring applications.

Because this is a bare component, it is incredibly flexible to design around:

  • Wide Voltage Range: Operates reliably anywhere from 1.0V to 10.0V DC, making it easily compatible with a variety of low-voltage microcontrollers and audio circuits.
  • Power Efficient: With a maximum current draw of just 0.5 mA, it is well-suited for battery-powered and low-power devices.

Something to keep in mind about this microphone is that it lacks built-in capacitors and will require a small amount of external circuitry to operate correctly. You'll need to provide an external loading resistor (max 2.2kΩ) to properly bias the microphone and read the audio signal.

However, if you'd like to avoid picking the right resistor and most of the complicated breadboarding, we also offer this microphone on a simple 3-pin breakout board!

An electret microphone compared to the size of a U.S. quarter dollar.

Features & Specs

  • Audio Performance:
    • Directionality: Omni-Directional Foil Electret
    • Frequency Range: 100Hz to 10,000Hz
    • Sensitivity: -46 ± 2.0dB (0dB = 1V / Pa) at 1kHz
    • Minimum Signal-to-Noise Ratio (SNR): 58dB
    • Maximum Input S.P.L.: 110dB at 1.0KHz (THD < 1%)
    • Sensitivity Reduction: -3dB (from 3.0V to 2.0V)
  • Electrical Specifications:
    • Operating Voltage Range: 1.0VDC to 10.0VDC (1.5V standard)
    • Maximum Current: 0.5mA
    • Loading Resistance (RL): External, 680Ω at 1.5V (Max. 2,200Ω)
    • Built-in Capacitors: None
  • Environmental Ratings:
    • Operating Temperature: -20ºC to +60ºC
    • Storage Temperature: -40ºC to +75ºC

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Electret Microphone
Electret Microphone
$1.50
COM-08635
$1.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing