Product Overview
Taoglas Embedded GPS Dual Pin Active Patch Antennas offer a 1559MHz to 1610MHz frequency range, 50Ω impedance rating, and -40°C to +85°C operating temperature range. These antennas have a double resonance design and wide-band operation of GNSS systems including GPS (L1), GLONASS (G1), Galileo (E1), and BeiBou (B1). The patch is 25mm and uses a dual-feed configuration that combines both feeds with a 90° hybrid coupler to obtain an optimal axial ratio. The dual feed, active patch design makes these antennas ideal for next-generation GNSS devices that require excellent positional accuracy in a small form factor.