ESP32-C3 Mini Development Board
The ESP32-C3 Mini Development Board is an entry-level development board based on ESP32-C3-MINI-1, a module named for its small size.
Product Overview
The ESP32-C3 Mini Development Board is an entry-level development board based on ESP32-C3-MINI-1, a module named for its small size. This board integrates complete Wi-Fi and Bluetooth® LE functions.
Most of the I/O pins on the ESP32-C3-MINI-1 module are broken out to the pin headers on both sides of this board for easy interfacing. Developers can either connect peripherals with jumper wires or mount ESP32-C3-DevKitM-1 on a breadboard.
If you're looking for the ESP32-C3 module itself, you can also buy them individually or in bulk from SparkFun! This lets you integrate the ESP32-C3 into your own custom design or grab a handful for your next project.
Features & Specs
- WiFi
- IEEE 802.11 b/g/n-compliant
- Supports 20 MHz, 40 MHz bandwidth in 2.4GHz band
- 1T1R mode with data rate up to 150 Mbps
- Wi-Fi Multimedia (WMM)
- TX/RX A-MPDU, TX/RX A-MSDU
- Immediate Block ACK
- Fragmentation and defragmentation
- Transmit opportunity (TXOP)
- Automatic Beacon monitoring (hardware TSF)
- 4 × virtual Wi-Fi interfaces
- Simultaneous support for Infrastructure BSS in Station mode, SoftAP mode, Station + SoftAP mode, and promiscuous mode. Note that when ESP32-C3 family scans in Station mode, the SoftAP channel will change along with the Station channel
- Antenna diversity
- 802.11mc FTM
- Bluetooth
- Bluetooth LE: Bluetooth 5, Bluetooth mesh
- Speed: 125 Kbps, 500 Kbps, 1 Mbps, 2 Mbps
- Advertising extensions
- Multiple advertisement sets
- Channel selection algorithm #2
- CPU and Memory
- 32-bit RISC-V single-core processor, up to 160MHz
- 384 KB ROM
- 400 KB SRAM (16 KB for cache)
- 8 KB SRAM in RTC
- Embedded flash (see details in Chapter 1 Family Member Comparison)
- SPI, Dual SPI, Quad SPI, and QPI interfaces that allow connection to multiple external flash
- Advanced Peripheral Interfaces
- 22 × programmable GPIOs
- Digital interfaces:
- 3 × SPI
- 2 × UART
- 1 × I2C
- 1 × I2S
- Remote control peripheral, with 2 transmit channels and 2 receive channels
- LED PWM controller, with up to 6 channels
- Full-speed USB Serial/JTAG controller
- General DMA controller (GDMA), with 3 transmit channels and 3 receive channels
- 1 × TWAI® controller (compatible with ISO 11898-1)
- Analog interfaces:
- 2 × 12-bit SAR ADCs, up to 6 channels
- 1 × temperature sensor
- Timers:
- 2 × 54-bit general-purpose timers
- 3 × watchdog timers
- 1 × 52-bit system timer Low Power Management
- Power Management Unit with four power modes Security
- Secure boot
- Flash encryption • 4096-bit OTP, up to 1792 bits for users • Cryptographic hardware acceleration: – AES-128/256 (FIPS PUB 197)
Documentation
- User Guide
- Datasheet (ESP32-C3 Mini Development Board)
- Datasheet (ESP32-C3 Mini Module)
- Schematic
- PCB Layout
- Board Dimensions