This product has been retired from our catalog and is no longer for sale.

ESP32-C3 WROOM Development Board
WRL-18035

ESP32-C3 WROOM Development Board

SKU: WRL-18035
Out of stock
SKU
WRL-18035

This product has been retired from our catalog and is no longer for sale.

Product Overview

The ESP32-C3 WROOM Development Board is an entry-level development board based on ESP32-C3-WROOM-02, a general-purpose module with 4MB SPI flash. This board integrates complete WiFi and Bluetooth LE functions.

The Espressif ESP32-C3 is the next version of the popular ESP32 Bluetooth® and WiFi enabled module. This module features a single core, RISC-V-based processor with WiFi and Bluetooth LE 5.0 radios built into the SoC. The module features a PCB antenna and castellated plated pins for surface-mount soldering. This variation has 4 MB of on-board SPI flash and is the 85 °C temperature tolerant version.

Most of the I/O pins are broken out to the pin headers on both sides for easy interfacing. Developers can either connect peripherals with jumper wires or mount ESP32-C3-DevKitC-02 on a breadboard. Other features include a boot button, reset button, and an addressable RGB LED.

If you're looking for the ESP32-C3 module itself, you can also buy them individually or in bulk from SparkFun! This lets you integrate the ESP32-C3 into your own custom design or grab a handful for your next project.

Features & Specs

  • ESP32-C3-WROOM-02 Module with 4 MB SPI Flash
  • Bluetooth LE: Bluetooth 5, Bluetooth mesh
  • WiFi IEEE 802.11 b/g/n-compliant
  • ESP32-C3 embedded, 32-bit RISC-V single-coreprocessor, up to 160 MHz
  • 384 KB ROM
  • 400 KB SRAM (16 KB for cache)
  • 8 KB SRAM in RTC
  • 4 MB SPI flash
  • 5V to 3.3V LDO
  • 5V Power Status LED
  • All Available I/O Broken Out in Pin Headers
  • Boot Button
  • Reset Button
  • MicroUSB Connector (Power and Programming)
  • USB to UART Bridge
  • Addressable RGB LED (GPIO8)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

ESP32-C3 WROOM Development Board
ESP32-C3 WROOM Development Board WRL-18035
$10.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing