ESP32 DevKitC Dual Antenna
ESP32-DevKitC Dual Antenna is a low-footprint and entry-level development board that is part of the ESP32 series. This board has a rich peripheral set.
Product Overview
ESP32-DevKitC is a low-footprint and entry-level development board that is part of the ESP32 series. This board has a rich peripheral set. The built-in ESP32 pinout is optimized for hassle-free prototyping!
This breadboard friendly development board features the ESP32-WROOM-DA which is a module that achieves high-quality, wireless connectivity across large areas, using two complementary PCB antennas in different directions. Also, based on its industry-leading technical specifications, the co-existence of WiFi and Bluetooth® (Classic & Low-Energy) connectivity, and its low-power consumption modes, the users of ESP32-WROOM-DA will be able to bring to life a wide range of complex IoT application scenarios.
Note: Not all pins are broken out and some have more than one role. The pins D0, D1, D2, D3, CMD and CLK are used internally for communication between ESP32 and SPI flash memory. They are grouped on both sides near the USB connector. Avoid using these pins, as it may disrupt access to the SPI flash memory / SPI RAM.
Features & Specs
- Based on the ESP32-WROOM-DA
- Most pins from the ESP32 Module Broken Out With Support For:
- PWM
- ADC
- DAC
- I²C
- I²S
- SPI
- Reset Button
- Boot Button
- MicroUSB Port
- 5v Power LED
- USB to UART Bridge
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $14.20 | 25+ units
- $13.46 | 100+ units