ESP32-S2-Kaluga-1 Development Board
DEV-16819
ESP32-S2-Kaluga-1 Development Board
SKU: DEV-16819
In stock
SKU
DEV-16819
Product Overview
The ESP32-S2-Kaluga-1 kit is a development kit by Espressif that is mainly created to:
- Demonstrate the ESP32-S2’s human-computer interaction functionalities
- Provide the users with the tools for development of human-computer interaction applications based on the ESP32-S2
There are many ways of how the ESP32-S2’s abundant functionalities can be used. For starters, the possible use cases may include:
- Smart home: From simplest smart lighting, smart door locks, smart sockets, to video streaming devices, security cameras, OTT devices, and home appliances
- Battery-powered equipment: Wi-Fi mesh sensor networks, Wi-Fi-networked toys, wearable devices, health management equipment
- Industrial automation equipment: Wireless control and robot technology, intelligent lighting, HVAC control equipment, etc.
- Retail and catering industry: POS machines and service robots
Includes:
The ESP32-S2-Kaluga-1 kit consists of the following boards:
- Main board: ESP32-S2-Kaluga-1
- Extension boards:
- ESP-LyraT-8311A audio player
- ESP-LyraP-TouchA touch panel
- ESP-LyraP-LCD32 3.2” LCD screen
- ESP-LyraP-CAM camera board
Features & Specs
- Frequency: 2.4 GHz
- Interface Type: ADC, SPI, UART, USB
- LCD screen display
- Touch panel control
- Camera image acquisition
- Audio playback
- Flexibly assembled and disassembled
Customer Reviews

ESP32-S2-Kaluga-1 Development Board
DEV-16819
Stock and Customer Discounts
$52.95 retail price.
Available Discounts
- $50.30 | 25+ units
- $47.66 | 100+ units