This product has been retired from our catalog and is no longer for sale. View the updated version below. WRL-17830

ESP32 WROOM MCU Module - 16MB (Chip Antenna)
WRL-17747

ESP32 WROOM MCU Module - 16MB (Chip Antenna)

SKU: WRL-17747
In stock
SKU
WRL-17747

The ESP32 WROOM MCU Module with Chip Antenna is a powerful, generic WiFi+BT+BLE MCU module that targets a wide variety of applications.

This product has been retired from our catalog and is no longer for sale. View the updated version below. WRL-17830

Product Overview

The ESP32-WROOM-32 is a powerful, generic Wi-Fi+BT+BLE MCU module that targets a wide variety of applications, ranging from low-power sensor networks to the most demanding tasks, such as voice encoding, music streaming and MP3 decoding.

At the core of this module is the ESP32-D0WDQ6 chip. The chip embedded is designed to be scalable and adaptive. There are two CPU cores that can be individually controlled, and the CPU clock frequency is adjustable from 80 MHz to 240 MHz. The user may also power off the CPU and make use of the low-power co-processor to constantly monitor the peripherals for changes or crossing of thresholds. ESP32 integrates a rich set of peripherals, ranging from capacitive touch sensors, SD card interface, Ethernet, high-speed SPI, UART, I²S and I²C.

The integration of Bluetooth, Bluetooth LE and Wi-Fi ensures that a wide range of applications can be targeted, and that the module is all-around: using Wi-Fi allows a large physical range and direct connection to the Internet through a Wi-Fi router, while using Bluetooth allows the user to conveniently connect to the phone or broadcast low energy beacons for its detection. The sleep current of the ESP32 chip is less than 5 µA, making it suitable for battery powered and wearable electronics applications. The module supports a data rate of up to 150 Mbps, and 20 dBm output power at the antenna to ensure the widest physical range. As such the module does offer industry-leading specifications and the best performance for electronic integration, range, power consumption, and connectivity.

The operating system chosen for ESP32 is freeRTOS with LwIP; TLS 1.2 with hardware acceleration is built in as well.

Note: This MCU is used on a number of high demand SparkFun Original boards. Because of this we have put an order limit of five units on this product. Please contact sales@sparkfun.com for sourcing higher quantities.

Documentation

Customer Reviews

ESP32 WROOM MCU Module - 16MB (Chip Antenna)
ESP32 WROOM MCU Module - 16MB (Chip Antenna) WRL-17747

Stock and Customer Discounts

$8.95 retail price.

Available Discounts

  • $8.50 | 25+ units
  • $8.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing