Espressif ESP8266EX
COM-26983

Espressif ESP8266EX

SKU: COM-26983
$1.50
In stock
SKU
COM-26983
In stock
Stock/Discounts

With complete and self-contained Wi-Fi networking capabilities, ESP8266EX can perform either as a standalone application or as a peripheral to a host MCU.

Product Overview

Espressif’s ESP8266EX delivers highly integrated Wi-Fi SoC solution to meet users’ continuous demands for efficient power usage, compact design and reliable performance in the Internet of Things industry.

With complete and self-contained Wi-Fi networking capabilities, ESP8266EX can perform either as a standalone application or as a peripheral to a host MCU. When ESP8266EX hosts the application, it promptly boots up from the flash. The integrated highspeed cache helps to increase the system performance and optimize the system memory. Also, ESP8266EX can be applied to any microcontroller design as a Wi-Fi adapter through SPI/SDIO or UART interfaces.

ESP8266EX integrates antenna switches, RF balun, power amplifier, low noise receive amplifier, filters and power management modules. The compact design minimizes the PCB size and requires minimal external circuitries.

Besides the Wi-Fi functionalities, ESP8266EX also integrates an enhanced version of Tensilica’s L106 Diamond series 32-bit processor and on-chip SRAM. It can be interfaced with external sensors and other devices through the GPIOs.

Sold as individual units.

NOTE: Not recommended for new designs.

Features & Specs

  • Protocol: 802.11 b/g/n (HT20)
  • Frequency Range: 2.4GHz ~ 2.5GHz (2400MHz ~ 2483.5MHz)
  • Operating Voltage: 2.5V ~ 3.6V
  • Operating Current: Average value: 80mA
  • Operating Temperature Range: –40°C ~ 125°C

Documentation

Customer Reviews

Espressif ESP8266EX
Espressif ESP8266EX
$1.50
COM-26983

Stock and Customer Discounts

$1.5 retail price.

Available Discounts

  • $1.43 | 25+ units
  • $1.35 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing