Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Essentials #205E .25in. Flat Cutter (Qty 2)
TOL-19767

Essentials #205E .25in. Flat Cutter (Qty 2)

SKU: TOL-19767

These flat mills are perfect for roughing or machining flat or prismatic parts.

$20.00
In stock
SKU
TOL-19767
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

These flat mills are perfect for roughing or machining flat or prismatic parts. You'll get a pack of two (2) of these cutters.

Note: If you have or are purchasing a Nomad, please be sure you are purchasing a .25" collet and nut to be able to use these cutters.

Features & Specs

  • Shape: Flat Endmill
  • Shank Diameter: 0.25"
  • Flute Diameter: 0.25"
  • Cutting Length: 1.0"
  • Corner Radius: 0.0"
  • Overall Length: 2.5"
  • Tabper Angle: 0°
  • Number of Flutes: 2
  • Material: Solid Carbide
  • Coating: None

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Essentials #205E .25in. Flat Cutter (Qty 2)
Essentials #205E .25in. Flat Cutter (Qty 2)
$20.00
TOL-19767
$20 retail price.

Available Discounts

  • $19.00 | 25+ units
  • $18.00 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing