Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Essentials #302E 0.50in. V-Bit Cutter - 60° - (Qty 2)
TOL-19769

Essentials #302E 0.50in. V-Bit Cutter - 60° - (Qty 2)

SKU: TOL-19769

These 'V' bits are perfect for engraving intricate patterns and fine details.

$35.00
In stock
SKU
TOL-19769
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Helpful Documentation

Product Overview

These 'V' bits are perfect for engraving intricate patterns and fine details and work great for the V-carve feature found in Carbide Create. You'll get a pack of two (2) of these cutters.

Note: If you have or are purchasing a Nomad, please be sure you are purchasing a .25" collet and nut to be able to use these cutters.

Features & Specs

  • Shape: V-bit
  • Cutting Diameter: .50"
  • Cutting Length: .25"
  • Shank Diameter: .250"
  • Overall Length: 2.0"
  • 60º Cutting Angle
  • Taper Angle: 30º
  • Number of Flutes: 2
  • Material: HSS core with brazed carbide flutes

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Essentials #302E 0.50in. V-Bit Cutter - 60° - (Qty 2)
Essentials #302E 0.50in. V-Bit Cutter - 60° - (Qty 2)
$35.00
TOL-19769
$35 retail price.

Available Discounts

  • $33.25 | 25+ units
  • $31.50 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing