This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Ethernet Cable - IP20, PLUG 1.0
CAB-19363

Ethernet Cable - IP20, PLUG 1.0

SKU: CAB-19363
In stock
SKU
CAB-19363

Mechanically robust and secure latching with 360° shielding provide excellent performance in harsh environments.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Amphenol Commercial Single Pair Ethernet (SPE) IP20 Connectors bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. Amphenol Commercial SPE eliminates slow expensive and complex fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.

Current handling up to 4A supports Power over Data Link (PoDL) capability up to 1km. The connectors are fully compatible with IEC 63171-6 interconnects from other authorized vendors ensuring future compatibility and investment security. Mechanically robust and secure latching with 360° shielding provide excellent performance in harsh environments. SPE eliminates the need for costly protocol conversion gateways.

Features & Specs

  • Connector End A: Plug
  • Connector End A Pin Count: 2 Position
  • Connector End B: Plug
  • Connector End B Pin Count: 2 Position
  • Gender: Male / Male
  • Cable Length: 1 m
  • Jacket Color: Black
  • Wire Gauge - AWG: 24 AWG
  • IP Rating: IP20
  • Voltage Rating: 60 VDC
  • Brand: Amphenol Commercial Products
  • Current Rating: 4 A
  • Housing Material: Polypropylene (PP)
  • Jacket Material: Polyurethane (PUR)

Documentation

Customer Reviews

Ethernet Cable - IP20, PLUG 1.0
Ethernet Cable - IP20, PLUG 1.0 CAB-19363

Stock and Customer Discounts

$22.95 retail price.

Available Discounts

  • $21.80 | 25+ units
  • $20.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing