Extended GPIO Header - Female (PTH, 0.1in., 2x20-Pin, 16mm/7.30mm)
PRT-16763

Extended GPIO Header - Female (PTH, 0.1in., 2x20-Pin, 16mm/7.30mm)

SKU: PRT-16763

This 2x20 pin female header is meant to allow you to extend the reach of any board with the standard 2x20 GPIO pin footprint.

$3.25
In stock
SKU
PRT-16763
In stock
Stock/Discounts

Product Overview

This 2x20 pin female header is meant to allow you to extend the reach of any board with the standard 2x20 GPIO pin footprint like the Raspberry Pi, Google Coral, and NVIDIA Jetson. You can also solder it to Pi HATs that do not have headers on the board. This is assuming that the board is only populated on the top of the board or the height of the components do not get in the way if it is a two layer board.

The pin header is 16mm in height and the pin length is 7.30mm. This header also has standard 0.1" spacing.

Note: Please note that this product is just the header. The Raspberry Pi, enclosure, Pi Wedge, and breadboard are sold separately.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Extended GPIO Header - Female (PTH, 0.1in., 2x20-Pin, 16mm/7.30mm)
Extended GPIO Header - Female (PTH, 0.1in., 2x20-Pin, 16mm/7.30mm)
$3.25
PRT-16763
$3.25 retail price.

Available Discounts

  • $3.09 | 25+ units
  • $2.93 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing