Fast Recovery Rectifier - 600V, 1A
COM-17216
Fast Recovery Rectifier - 600V, 1A
SKU: COM-17216
This is a fast recovery rectifier with a reverse voltage of 600V and a forward current of 1A.
Out of stock
SKU
COM-17216
Product Overview
This is a fast recovery rectifier with a reverse voltage of 600V and a forward current of 1A.
Features & Specs
- Mounting Style: SMD/SMT
- Package/Case: SMA/DO-214AC
- Vr - Reverse Voltage: 600V
- If - Forward Current: 1A
- Type: Fast Recovery Rectifier
- Configuration: Single
- Vf - Forward Voltage: 1.3V
- Max Surge Current: 5uA
- Recovery Time: 250ns
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +150C
Documentation
Customer Reviews

Fast Recovery Rectifier - 600V, 1A
COM-17216
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units