Feather Stackable Header Set
PRT-15187

Feather Stackable Header Set

SKU: PRT-15187
$2.25
In stock
SKU
PRT-15187
In stock
Stock/Discounts

Product Overview

These stackable headers are made to work with the SparkFun ESP32 Thing Plus to connect to shield with a Feather footprint. This set includes one 12-pin and one 16-pin header; the pins are spaced by 0.1".

Each set of headers allows you to stack Feather shields on top of your ESP32 Thing Plus or plug them into a solderless breadboard.

Note: Soldering is required for functionality and physical attachment to a Feather shield or board.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Feather Stackable Header Set
Feather Stackable Header Set
$2.25
PRT-15187
$2.25 retail price.

Available Discounts

  • $2.14 | 25+ units
  • $2.03 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing