This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Ferrite Chip Bead 470Ohm, 1A
COM-16292

Ferrite Chip Bead 470Ohm, 1A

SKU: COM-16292
In stock
SKU
COM-16292

This is a ferrite chip bead with 470Ohm and 1A.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a Ferrite chip bead with an impedance of 470Ohm and a maximum DC current of 1A.

Murata BLM Series EMIFIL® Chip Ferrite Beads are for power supply circuits that require high rated current. The ferrites are suitable for suppressing high-frequency noise over a wide frequency range in power supply circuits. The series offers AEC-Q200 certified product for automotive applications such as infotainment and powertrain safety applications. Non-automotive grade ferrites are ideal for general purpose power supply circuit including industrial, factory automation and networking.

Features & Specs

  • Termination Style: SMD/SMT
  • Impedance: 470Ohm
  • Maximum DC Current: 1A
  • Tolerance: 25%
  • Maximum DC Resistance: 200mOhm
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +125C

Documentation

Customer Reviews

Ferrite Chip Bead 470Ohm, 1A
Ferrite Chip Bead 470Ohm, 1A COM-16292

Stock and Customer Discounts

$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing