Fingerprint Sensor (GT-NUCL1633)
SEN-21210

Fingerprint Sensor (GT-NUCL1633)

SKU: SEN-21210

The GT-NUCL1633K1 miniature fingerprint sensor from ADH-Tech supports 360-degree rotation and improved power efficiency to capture high-resolution fingerprint images.

Special Price Current price: $14.98 Regular Price Original price: $29.95
In stock
SKU
SEN-21210
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The GT-NUCL1633K1 is ADH-Tech's latest miniature fingerprint sensor, with major improvements in power efficiency and user flexibility. It supports 360-degree rotation, delivering the best performance without compromising design aesthetics. It also works well in less-than-ideal conditions, like when a finger is wet!

The product integrates an optical sensor, light source, and touch under a glass cover. This allows it to capture high-resolution fingerprint images instantly and output them via the high-speed SPI interface to the MCU for the recognition algorithm.

The GT-NUCL1633 sensor's advanced optical technology, press instructions, durable structure, high ESD immunity, and other features combine to provide designers with a reliable, highly functional sensor for products requiring fingerprint recognition.

Features & Specs

  • Under Glass Sensor Positioning (No ESD concern)
  • Will support an additional 2mm of cover glass if needed
  • Allows for wet finger recognition
  • Indication LED Illumination in the ring of the device (green)
  • Matching Functionality Embedded in the Device
  • 3.3V Supply Voltage
  • 216 x 216 pixel array
  • 1024 Grayscale Image Quality
  • 30 Fingerprint Storage Capacity
  • UART Interface (115200bps Baud)
  • 20°-70°C Operating Temperature
  • Dimensions
  • 7.1mm Height
  • 21mm Outer Diameter
  • 19mm Inner Diameter

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Fingerprint Sensor (GT-NUCL1633)
Fingerprint Sensor (GT-NUCL1633)
Special Price Current price: $14.98 Regular Price Original price: $29.95
SEN-21210
$14.98 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing