This product has been retired from our catalog and is no longer for sale.

Fio v3 - ATmega32U4
DEV-11520

Fio v3 - ATmega32U4

SKU: DEV-11520

The Fio v3 is a new spin on the Arduino Fio hardware powered by the ATmega32U4.Not only is it small and LiPo-ready, it's a very capable XBee-ready development board.

Out of stock
SKU
DEV-11520

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The Fio v3 is a new spin on the Arduino Fio hardware powered by the ATmega32U4.Not only is it small and LiPo-ready, it's a very capable XBee-ready development board.

The JST-connector and 3.3v system voltage make this a great development tool for portable devices, simply plug in a Li-Poly battery and you're ready to go. Wireless sensor networks and communication are made easy by the on-board XBee socket.

The ATmega32U4, running at 8MHz, makes it possible for you to use the on-board USB jack not only to charge a connected Li-Poly battery but to actually program the device! Because this board uses a similar bootloader to the one on the Pro Micro, you will need to download and install the special software driver below. There's also a board definition add-on for the Arduino IDE which will add support for this board.

We've updated this to the latest version of the 32U4 firmware, see the firmware note in the documents below!

Note: See the GitHub link below for support with the Arduino IDE.

Features & Specs

  • ATmega32U4 running at 8MHz
  • Arduino-Compatible Bootloader
  • XBee Socket
  • Lithium Polymer Battery Compatible
  • MCP73831T LiPo Charger
  • Reset button
  • On/Off Switch
  • Status/Charge/RSSI LEDs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Fio v3 - ATmega32U4
Fio v3 - ATmega32U4 DEV-11520
$36.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing