This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

FIT0617 Solenoid Valve
ROB-18606

FIT0617 Solenoid Valve

SKU: ROB-18606

DFRobot FIT0617 Solenoid Valve is both an automated and manual solenoid valve that integrates the valve and DC motor in one piece.

Out of stock
SKU
ROB-18606

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot FIT0617 Solenoid Valve is both an automated and manual solenoid valve that integrates the valve and DC motor in one piece. This easy-to-install valve features stable performance, high sensitivity, and anti-electromagnetic interference. The FIT0617 solenoid valve contains a metal reduction gearbox with large torque and low noise and can withstand 1.0Mpa static pressure. This valve is equipped with three control wires with color-coding of red, yellow, and blue to connect. The blue wire connects to the positive pole which in turn opens the valve or the red wire to the positive pole to close the valve. The yellow wire is the shared ground line. Thus the flow of liquid can easily be controlled. Typical applications include smart homes, automatic agriculture, fisheries, and other projects that require the precise controlling of water flow.

Includes:

  • 1x solenoid Valve-DN20
  • 1x Gravity: Digital 5A relay module (DFR0017)

Features & Specs

  • -10℃ to 50℃ operating temperature range
  • 12VDC rated voltage
  • 100mA rated current
  • 2W rated power (maximum)
  • 1.0MPa valve pressure
  • 20MΩ insulation resistance

  • 30-60kg.cm torque
  • 20mm/0.79” inner pipe dimension

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

FIT0617 Solenoid Valve
FIT0617 Solenoid Valve ROB-18606
$27.95 retail price.

Available Discounts

  • $26.55 | 25+ units
  • $25.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing