This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Fixed Inductor - 1.5uH, 9.1A, 15.8mOhm
COM-16289
Fixed Inductor - 1.5uH, 9.1A, 15.8mOhm
SKU: COM-16289
Out of stock
SKU
COM-16289
This is a fixed inductor with 1.5uH, 9.1A and 15.8mOhm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a fixed inductor with an inductance of 1.5uH, a maximum DC current of 9.1A and a maximum DC resistance of 15.8mOhm.
Coilcraft XFL4020 Ultra-Low DCR Shielded Power Inductors Series offer ultra low DCR of 10.8 mOhms, excellent current handling up to 5.4 amps, and are AEC-Q200 Grade 1 (-40°C to +125°C). XFL4020 Ultra-Low DCR Shielded Power Inductors Series offer an inductance range of 1.0µH to 4.7µH, and soft saturation, and are ideal for VRM/VRD applications. Coilcraft XFL4020 Ultra-Low DCR Shielded Power Inductors Series Designer’s Kit C436 contains samples of selected values.
Similar Items
Features & Specs
- Shielded
- Inductance: 1.5uH
- Tolerance: 20%
- Maximum DC Current: 9.1A
- Maximum DC Resistance: 15.8mOhms
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +125C
- Mounting Style: PCB Mount
- Core Material: Composite
Documentation
Customer Reviews

Fixed Inductor - 1.5uH, 9.1A, 15.8mOhm
COM-16289
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units