This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Fixed Inductor - 2.2uH, 1.2A, 110mOhm - Shielded
COM-16284
Fixed Inductor - 2.2uH, 1.2A, 110mOhm - Shielded
SKU: COM-16284
Out of stock
SKU
COM-16284
This is a shielded fixed inductor with 2.2uH, 1.2A and 110mOhm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a shielded fixed inductor with an inductance of 2.2uH, maximum DC current of 1.2A and a maximum DC resistance of 110mOhm.
Murata LQM Series Fixed Inductors offer a wide range of current ratings, inductance values, and sizes - all with a magnetically shielded structure and low DC Resistance. LQM inductors feature a multi-layer type ferrite core and provide a current rating up to 1800mA. LQM devices are ideal for use in voltage conversion, choke, resonance circuit, and low-frequency filter circuit applications.
Similar Items
Features & Specs
- Shielded
- Inductance: 2.2uH
- Tolerance: 30%
- Maximum DC Current: 1.2A
- Maximum DC Resistance: 110mOhm
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +125C
- Termination: Standard
- Mounting Style: PCB Mount
- Core Material: Ferrite
Documentation
Customer Reviews

Fixed Inductor - 2.2uH, 1.2A, 110mOhm - Shielded
COM-16284
Stock and Customer Discounts
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units