This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Fixed Inductor - 2.2uH, 1.7A, 140mOhm
COM-16287
Fixed Inductor - 2.2uH, 1.7A, 140mOhm
SKU: COM-16287
In stock
SKU
COM-16287
This is a fixed inductor with 2.2uH, 1.7A and 140mOhm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a fixed inductor with an inductance of 2.2uH, maximum DC current of 1.7A and a maximum DC resistance of 140mOhm.
Murata DFE Series Metal Alloy Inductors are low profile inductors. These inductors use magnetic iron powder to ensure the capability for large current and flat wire for low DC resistance. The DFEC inductors boast magnetical shielding, low audible core noise and are reflow solderable. The operating temperature of these inductors vary from -40ºC to 85/125ºC
Similar Items
Features & Specs
- Shielded
- Inductance: 2.2uH
- Tolerance: 20%
- Maximum DC Current: 1.7A
- Maximum DC Resistance: 140mOhms
- Saturation Current: 2.4A
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +125C
- Mounting Style: PCB Mount
Documentation
Customer Reviews

Fixed Inductor - 2.2uH, 1.7A, 140mOhm
COM-16287
Stock and Customer Discounts
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units