This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Fixed Inductor - 2.7nH, 900mA, 70mOhm
COM-16286
Fixed Inductor - 2.7nH, 900mA, 70mOhm
SKU: COM-16286
In stock
SKU
COM-16286
This is a fixed inductor with 2.7nH, 900mA and 70mOhm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a fixed inductor with a inductance of 2.7nH, maximum DC current of 900mA and a maximum DC resistance of 70mOhm.
TDK MHQ1005P Multilayer Ceramic Inductors are designed for high frequency circuits. The unique ceramic material and configuration allows for the realization of high Q characteristics that are equivalent to that of air core wound inductors. The multilayer method allows for a lineup with fine increments of inductance. Applications include smart phones, tablet terminals, high frequency modules, Bluetooth, W-LAN, UWB, tuners, and other high frequency circuits for the mobile communication industry.
Similar Items
Features & Specs
- Unshielded
- Inductance: 2.7nH
- Tolerance: 0.2nH
- Maximum DC Current: 0.9A
- Maximum DC Resistance: 70mOhms
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +125C
- Q Minimum: 23
- Mounting Style: PCB Mount
Documentation
Customer Reviews

Fixed Inductor - 2.7nH, 900mA, 70mOhm
COM-16286
Stock and Customer Discounts
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units