This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Fixed Inductor - 2nH, 220mA, 300mOhm
COM-16285
Fixed Inductor - 2nH, 220mA, 300mOhm
SKU: COM-16285
In stock
SKU
COM-16285
This is a fixed inductor with 2nH, 220mA and 300mOhm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a fixed inductor with an inductance of 2nH, maximum DC current of 220mA and a maximum DC resistance of 300mOhm.
Murata LQP03TQ RF Inductors feature some of the industry's highest Q characteristics. LQP03TQ compact 0201 standard sizes (06. x 0.3 x 0.3mm) high-frequency chip inductors exceed the Q characteristics of the LQP03TN series. This Murata RF inductor series supports tolerances as tight as ±0.05nH. Applications include smartphones/mobile phones, high-frequency modules for mobile phones, and W-LAN, Bluetooth®, and other wireless modules.
Similar Items
Features & Specs
- Inductance: 2nH
- Tolerance: 0.1nH
- Maximum DC Current: 220mA
- Maximum DC Resistance: 300mOhms
- Q Minimum: 13
- Mounting Style: PCB Mount
Documentation
Customer Reviews

Fixed Inductor - 2nH, 220mA, 300mOhm
COM-16285
Stock and Customer Discounts
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units