This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Fixed Inductor - 3.3 uH, 0.45A, 442mOhm
COM-16291
Fixed Inductor - 3.3 uH, 0.45A, 442mOhm
SKU: COM-16291
Out of stock
SKU
COM-16291
This is a fixed inductor with 3.3uH, 0.45A and 442mOhms.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a fixed inductor with an inductance of 3.3uH, a maximum DC current of 0.45A and a maximum DC resistance of 442mOhms.
TDK MLZ Inductors for Decoupling Circuits feature superior DC superimposition characteristics and low DC resistance. Ranging from 1005 to 2012 sizes, the MLZ Series is compatible with wide frequency band noise, from low to high frequency. H type products have a rated current that is equivalent to that of wound coils. W type products have both large and current low resistance, and L type products have up to 60% lower resistance than W type products.
Similar Items
Features & Specs
- Shielded
- Inductance: 3.3uH
- Tolerance: 20%
- Maximum DC Current: 0.45A
- Maximum DC Resistance: 442mOhm
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +125C
- Mounting Style: PCB Mount
Documentation
Customer Reviews

Fixed Inductor - 3.3 uH, 0.45A, 442mOhm
COM-16291
Stock and Customer Discounts
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units